Danfoss Airflex
410284
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
Item type | Spare Part |
Package contents | Air Tube |
Product Height | 3.75 in |
Product Length/Depth | 12 in |
Product Type | Kits and Spare Parts |
Product Volume | 379.8 in³ |
Product Width | 8.44 in |
Product material | Carbon Steel |
Sub-brand | Airflex |
Trade Name | None |