Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.860 | |
| A dimension MM | 72.640 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 IN | 1.000 | |
| Hex size 2 MM | 25.400 | |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.440 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.506 | |
| Inside diameter MM | 12.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R2 REUSABLE | 100R2 Reusable |
