Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.760 | |
| A dimension MM | 120.900 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.875 | |
| Backup hex size MM | 73.025 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4103-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.875 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.920 | |
| Hose cut off factor MM | 74.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.870 | |
| Product height mm | 72.898 | |
| Product length in | 4.760 | |
| Product length mm | 120.904 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.870 | |
| Product width mm | 72.898 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
