Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.390 | |
| A dimension MM | 86.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.400 | |
| End size 1 | -10 | -10 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.000 | |
| Hex size 1 MM | 25.400 | |
| Hex size 2 IN | 1.000 | |
| Hex size 2 MM | 25.400 | |
| Hose cut off factor IN | 1.440 | |
| Hose cut off factor MM | 36.576 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R2 REUSABLE | 100R2 Reusable |
