Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.880 | |
| A dimension MM | 98.550 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.250 | |
| Hex size 1 MM | 31.750 | |
| Hex size 2 IN | 1.250 | |
| Hex size 2 MM | 31.750 | |
| Hose cut off factor IN | 2.360 | |
| Hose cut off factor MM | 59.950 | |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.390 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.880 | |
| Product length mm | 98.552 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
