Aeroquip by Danfoss
4103-4-14-12S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4103-4-14-12S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -12 | |
| Product Type | Reusable Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4103 Series |