Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.020 | |
| A dimension MM | 102.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End size 2 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.500 | |
| Hex size 1 MM | 38.100 | |
| Hex size 2 IN | 1.500 | |
| Hex size 2 MM | 38.100 | |
| Hose cut off factor IN | 1.650 | |
| Hose cut off factor MM | 41.910 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.240 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
