Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.470 | |
| A dimension MM | 113.530 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End size 1 | -16 | -16 |
| End size 2 | -14 | -14 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.500 | |
| Hex size 1 MM | 38.100 | |
| Hex size 2 IN | 1.500 | |
| Hex size 2 MM | 38.100 | |
| Hose cut off factor IN | 3.300 | |
| Hose cut off factor MM | 84.030 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.570 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 4.470 | |
| Product length mm | 113.538 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137937 |
