
Aeroquip by Danfoss
4103-4-32S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4103-4-32S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 1509 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 2 1/2 IN |
| End Size 2 | 2 3/8 IN |
| End type 1 | UN |
| End type 2 | UN |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.87 in |
| Hex Size 2 | 2.88 in |
| Hose cut-off factor | 2.38 in |
| Hose dash size | -32 |
| Inside diameter | 1.75 in |
| Item type | Nipple |
| Product Height | 2.87 in |
| Product Length/Depth | 5.69 in |
| Product material | Carbon Steel |
| Product Type | Marine Military |
| Product Volume | 47.031 in³ |
| Product Weight | 3.21 lb |
| Product Width | 2.88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2 1/2-12 |
| Thread Size 2 | 2 3/8-12 |
| Trade Name | 4103 Series |