Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.730 | |
| A dimension MM | 69.340 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4103-4-6-4S | |
| Compatible hose ID IN | 0.251 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -6 | -6 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.060 | |
| Hose cut off factor MM | 52.340 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 2.730 | |
| Product length mm | 69.342 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
