Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.240 | |
| A dimension MM | 82.296 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4103-4-8-8S | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.157 | |
| Hose cut off factor MM | 54.770 | |
| Inside diameter IN | 0.388 | |
| Inside diameter MM | 9.855 | |
| Product height in | 0.880 | |
| Product height mm | 22.352 | |
| Product length in | 3.240 | |
| Product length mm | 82.296 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
