Weatherhead by Danfoss
4105X12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC2326-12S
4105X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.186667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | 1.02 in | |
| Product Type | Spare Part | |
| Product Volume | 1.928 in³ | |
| Product Weight | .186 lb | |
| Product Width | 1.375 in | |
| Sub-brand | None | |
| Trade Name | 4105x series | |
| Type | Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975045602 |