Weatherhead by Danfoss
4105X20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC2326-20S
4105X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.3185 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.875 in | |
| Product Length/Depth | 1.1 in | |
| Product Type | Spare Part | |
| Product Volume | 3.867 in³ | |
| Product Weight | .318 lb | |
| Product Width | 1.875 in | |
| Sub-brand | None | |
| Trade Name | 4105x series | |
| Type | Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975045626 |