Weatherhead by Danfoss
4105X24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC2326-24S
4105X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.475 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | 1.1 in | |
| Product Type | Spare Part | |
| Product Volume | 5.569 in³ | |
| Product Weight | .475 lb | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Trade Name | 4105x series | |
| Type | Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975406663 |