Weatherhead by Danfoss
4105X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC2326-04S
4105X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.032 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .6875 in | |
| Product Length/Depth | .58 in | |
| Product Type | Spare Part | |
| Product Volume | .274 in³ | |
| Product Weight | .032 lb | |
| Product Width | .6875 in | |
| Sub-brand | None | |
| Trade Name | 4105x series | |
| Type | Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975045565 |