225DP100 CALIPER DISC
410851
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |