Product specifications
Characteristic | Value |
|---|---|
| Additonal ports | None |
| Brand | Danfoss |
| Cylinder relief valve setting | 160 bar [2320 lbf/in2] |
| Design code | A - First design |
| Displacement | 63 cm3/r [3.85 in3/r] |
| Flow amplification | None |
| Fluid type | Refer to Danfoss Technical bulletin 3-401 |
| Identification | FOTON |
| Inlet or LS relief setting | 100 bar [1450 lbf/in2] |
| Inlet Pressure Rating | 190 bar [2755 lbf/in2] |
| Input torque | Standard |
| Load circuit | Non-load reaction |
| Mechanical interface | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | Open center |
| Nominal flow rating | 11.3 LPM [3.00 GPM] |
| P,T,L, and R port size | 4X M20 x 1.5-6H metric o-ring port |
| Paint and packaging | Black paint |
| Port face threads | 2-M12X1.75 |
| Product series | ASL |
| Return pressure rating | 35 bar [507 lbf/ in2] |
| Special features | None |
| Unit type | Standard |
| Valve options | Cylinder relief valve, anti-cavitation valve, inlet check valve,inlet relief valve, manual steering check valve |