Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AC | M12 x 1.5-6H load sensing metric o-ringport |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 00 | None |
| Design code | A | A - First design |
| Displacement | 06 | 125 cm3/r [7.6 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 01 | Barcode, customer number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 1 | 190 bar [2755 lbf/in2] |
| Input torque | 2 | Super low |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 2 | 22.7 LPM [6.00 GPM] |
| P,T,L, and R port size | D | 4X M20 x 1.5-6H metric o-ring port |
| Paint and packaging | 1 | Black paint |
| Port face threads | B | 2-M12X1.75 |
| Product Series | ASL | ASL |
| Return pressure rating | B | 10 bar [145 lbf/ in2] maximum |
| Special features | CF | 12V Solenoid valve, 1.85MM valve orifice, low noise GG |
| Unit type | C | EPACS |
| Valve options | 02 | Inlet check valve, manual steering check valve |