Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AH | Bolt on valve load sensing port on port face |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 45 | 180 bar [2610 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 04 | 80 cm3/r [4.88 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 0R | Barcode, Danfoss product number on nameplate |
| Inlet or LS relief setting | 17 | 120 bar [1696 lbf/in2] |
| Inlet Pressure Rating | 1 | 190 bar [2755 lbf/in2] |
| Input torque | 5 | Less than 1.1Nm @ 30RPM |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 2 | 22.7 LPM [6.00 GPM] |
| P,T,L, and R port size | M | P port .750-16 UNF -2B, R,L and T port bolt on valve |
| Paint and packaging | 1 | Black paint |
| Port face threads | C | 2-M10X1.5 |
| Product Series | ASL | ASL |
| Return pressure rating | G | 5 bar [73 lbf/ in2] maximum |
| Special features | AA | None |
| Unit type | A | Standard |
| Valve options | 16 | Cylinder relief valve, anti-cavitation valve, inlet check valve, load sense relief valve, manual steering check valve |