Product specifications
Characteristic | Value |
|---|---|
| Additonal ports | G .250-19 BSP straight thread load sensing port |
| Brand | Danfoss |
| Cylinder relief valve setting | 200 bar [2900 lbf/in2] |
| Design code | A - First design |
| Displacement | 400 cm3/r [24.4 in3/r] |
| Flow amplification | None |
| Fluid type | Refer to Danfoss Technical bulletin 3-401 |
| Identification | Barcode, Danfoss product number on nameplate |
| Inlet or LS relief setting | 140 bar [2030 lbf/in2] |
| Inlet Pressure Rating | 190 bar [2755 lbf/in2] |
| Input torque | Low |
| Load circuit | Non-load reaction |
| Mechanical interface | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | Load sensing, dynamic signal |
| Nominal flow rating | 45 LPM [12.00 GPM] |
| P,T,L, and R port size | 4X G .500 BSP straight thread port |
| Paint and packaging | Blue paint |
| Port face threads | None |
| Product series | ASL |
| Return pressure rating | 10 bar [145 lbf/ in2] maximum |
| Special features | 1.2 mm orifice in load sensing port |
| Unit type | Standard |
| Valve options | Cylinder relief valve, anti-cavitation valve, inlet check valve, load sense relief valve, manual steering check valve |