XCEL45 100 LS STEERING UNIT-product-details

XCEL45 100 LS STEERING UNIT

411-0598-001


Tools

Product specifications

Characteristic
Value
Description
Additonal portsAHBolt on valve load sensing port on port face
BrandDANFOSSDanfoss
Cylinder relief valve setting34235 bar [3407 lbf/in2]
Design codeAA - First design
Displacement05100 cm3/r [6.1 in3/r]
Flow amplificationANone
Fluid typeARefer to Danfoss Technical bulletin 3-401
Identification0RBarcode, Danfoss product number on nameplate
Inlet or LS relief setting25175 bar [2537 lbf/in2]
Inlet Pressure Rating1190 bar [2755 lbf/in2]
Input torque1Low
Load circuitANon-load reaction
Mechanical interfaceAInternal involute spline, 12 tooth 16/32 DP 30 degree PA
Mounting threadsA4-M10X1.5 Mounting threads mounting face
Neutral circuitCLoad sensing, dynamic signal
Nominal flow rating222.7 LPM [6.00 GPM]
P,T,L, and R port sizeMP port .750-16 UNF -2B, R,L and T port bolt on valve
Paint and packaging1Black paint
Port face threadsC2-M10X1.5
Product SeriesASLASL
Return pressure ratingA21 bar [300 lbf/ in2] maximum
Special featuresADGerotor for low noise
Unit typeAStandard
Valve options16Cylinder relief valve, anti-cavitation valve, inlet check valve, load sense relief valve, manual steering check valve