Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.440 | |
| A dimension MM | 61.976 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.139-6-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.102 | |
| Drop dimension MM | 27.99 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | NONE | None |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.255 | |
| Inside diameter MM | 6.477 | |
| Product height in | 1.450 | |
| Product height mm | 36.830 | |
| Product length in | 2.440 | |
| Product length mm | 61.976 | |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
| Thread size 1 | G 3/8 | G 3/8 |
