Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 73.914 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.143-8-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 14.99 | |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | NONE | None |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 8.992 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 2.910 | |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2 | G 1/2 |
