
Aeroquip by Danfoss
4115-8B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4115-8B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2556 Hose | |
| Construction style | Reusable | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose cut-off factor | .53 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Nipple | |
| Outside diameter | .66 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .054 lb | |
| Packaged Width | 9 in | |
| Product Diameter | .66 in | |
| Product Height | .66 in | |
| Product Length/Depth | 1.54 in | |
| Product material | Brass | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | .671 in³ | |
| Product Weight | .05 lb | |
| Product Width | .66 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4722 Series | |
| UPC | 678146054555 |