SPLINE SHAFT
411538-07
Tools411538-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.581 |
| Product height mm | 90.957 |
| Product length in | 3.581 |
| Product length mm | 90.957 |
| Product Material | Steel |
| Product width in | 12.000 |
| Product width mm | 304.8 |
| Sub brand | Airflex |