SPLINE SHAFT
411538-11
Tools411538-11 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.888 |
| Product height mm | 149.555 |
| Product length in | 5.888 |
| Product length mm | 149.555 |
| Product Material | Steel |
| Product width in | 12.000 |
| Product width mm | 304.800 |
| Sub brand | Airflex |