
41157X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF4184-0606S
41157X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 5/8 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.75 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.07 lb |
| Packaged Width | 6.75 in |
| Product Height | .625 in |
| Product Length/Depth | 1.47 in |
| Product material | Carbon steel |
| Product Volume | .579 in³ |
| Product Weight | .07 lb |
| Product Width | .63 in |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 5/8-18 |
| UNSPSC | 40183100 |
| UPC | 725975769973 |