Danfoss Airflex
411710
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
411710
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 9.636 in | |
| Product Length/Depth | 9.636 in | |
| Product material | Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 297.128 in³ | |
| Product Weight | 6.08 lb | |
| Product Width | 3.2 in | |
| Sub-brand | Airflex | |
| Trade Name | None |