Danfoss Airflex
411867
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
411867
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 5 in |
| Product Height | 34 in |
| Product Length/Depth | 34 in |
| Product Type | Constricting Clutches and Brakes |
| Product Volume | 8020.328 in³ |
| Product Weight | 133 lb |
| Product Width | 6.938 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |