411AK00162A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
411AK00162A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Auxiliary Mounting | 2 Bolt A (SAE J744-82-2) W/ 9T 16/32DP 78.0 Splined Shaft and Cover Plate | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Cold Start Temperature Limit | 50 °C | |
| Control Special Features | None | |
| Controller Type | Adjustable Pressure Compensator | |
| Design code | First | |
| Diagnostic Pressure Ports | None | |
| Displacement | 41 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) | |
| End Cover Material | Cast Iron | |
| Feature | Reduced operating noiseLonger lifeLower operating pressure | |
| Flow Compensator Setting | 0 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Housing material | Cast Iron | |
| Identification | None | |
| Input shaft | 25.4 [1.00] Dia Straight Key Shaft (SAE J744-25-1) (Key Included) | |
| Input Speed - Maximum | 1800 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.500 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) Pressure - 1.000 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Case Pressure | .35 bar | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Input Power | 27.6 kW | |
| Maximum Input Torque | 0 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVQ40AR02AC10G21000001AA1APCD0A | |
| Noise | 71 dB | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 210 bar | |
| Pressure Compensator Setting | 210.3 bar | |
| Product Height | 7.14 in | |
| Product Length/Depth | 10.47 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 580.853 in³ | |
| Product Weight | 45.4 lb | |
| Product Width | 7.77 in | |
| Shaft rotation | Right | |
| Shaft seals | Standard shaft seal (fluorocarbon) | |
| Special features | Q1830 Valve Plate & Cast Iron Housing | |
| Sub-brand | None | |
| Torque Control Setting | No Secondary Compensator Setting | |
| Trade Name | PVQ Series | |
| Vsd ready | No |