Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
412-0024-001
XCEL45 100 LS + BOPV 60 STEERING UNIT
412-0024-001
Where to buy
Export PDF
Tools
Add to comparison
412-0024-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.050
Product height mm
102.870
Product length in
5.500
Product length mm
139.700
Product width in
3.500
Product width mm
88.900