Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.980 | |
| Product height mm | 101.092 | |
| Product length in | 5.550 | |
| Product length mm | 140.970 | |
| Product width in | 3.660 | |
| Product width mm | 92.964 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |