Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
412044000
PISTON ROD SEAL RSK8 440x464.0x8.1 T46E
412044000
Tools
Add to comparison
Add to comparison
412044000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Durometer
70
Inside diameter IN
17.323
Inside diameter MM
440.004
Outside diameter IN
17.960
Outside diameter MM
456.184
Thickness IN
0.319
Thickness MM
8.103