
Danfoss Airflex
412197
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
412197
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 8.67 in | |
| Product Length/Depth | 8.67 in | |
| Product material | Copper Alloy | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 12.102 in³ | |
| Product Weight | 2 lb | |
| Product Width | .161 in | |
| Sub-brand | Airflex | |
| Trade Name | None |