RING-INNER SUPPORT, 24WC
413107
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.240 |
| Product height mm | | 183.896 |
| Product length in | | 12.540 |
| Product length mm | | 318.516 |
| Product width in | | 0.120 |
| Product width mm | | 3.048 |
| Sub brand | AIRFLEX | Airflex |