26B7B ROLL RIM FLAT
413970-05
Tools413970-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 9.750 |
| Product length mm | 247.650 |
| Product Material | Carbon Steel |
| Product width in | 96.620 |
| Product width mm | 2454.148 |
| Sub brand | Airflex |