35B7B ROLL RIM FLAT
413970-07
Tools413970-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 11.560 |
| Product length mm | 293.624 |
| Product Material | Carbon Steel |
| Product width in | 128.380 |
| Product width mm | 3260.852 |
| Sub brand | Airflex |