40B7B ROLL RIM FLAT
413970-08
Tools413970-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 12.310 |
| Product length mm | 312.674 |
| Product Material | Carbon Steel |
| Product width in | 144.880 |
| Product width mm | 3679.952 |
| Sub brand | Airflex |