Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.440 | |
| Product height mm | 11.176 | |
| Product length in | 12.940 | |
| Product length mm | 328.676 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 169.500 | |
| Product width mm | 4305.3 | |
| Sub brand | AIRFLEX | Airflex |