Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.362 | |
| A dimension MM | 60.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.420-10-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.921 | |
| Hose cut off factor MM | 23.393 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.476 | |
| Inside diameter MM | 12.090 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 2.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
| Thread size 1 | G 5/8 | G 5/8 |
![Hose Fittings 41-420-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213765%2FID432878046928-0101_preview.jpg&w=1920&q=75)