Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
41520243401
SPRING (BLOCK) 64cc/68cc/80cc only
41520243401
Tools
Add to comparison
Add to comparison
41520243401
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SPRING
Spring
Product height in
0.244
Product height mm
6.198
Product length in
1.770
Product length mm
44.958
Product width in
0.244
Product width mm
6.198