TORCH-CUT PL
415618-01
Tools415618-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.300 |
| Product height mm | 160.020 |
| Product length in | 8.720 |
| Product length mm | 221.488 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |