PIN NO.2(pi6) 22TM <M>
41590222101
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PIN | Pin |
| Product height in | | 1.770 |
| Product height mm | | 44.958 |
| Product length in | | 3.280 |
| Product length mm | | 83.312 |
| Product width in | | 1.770 |
| Product width mm | | 44.958 |
| Sub brand | DOWMAX | Dowmax |