Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 4.921 |
| Inside diameter MM | 124.993 |
| Outside diameter IN | 8.070 |
| Outside diameter MM | 204.978 |
| Product height in | 8.070 |
| Product height mm | 204.978 |
| Product length in | 1.575 |
| Product length mm | 40.005 |
| Product width in | 8.070 |
| Product width mm | 204.978 |
| Thickness IN | 1.575 |
| Thickness MM | 40.005 |
