GUARD-BRAKE, 25DBBS
416274
Tools416274 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.500 |
| Product height mm | 342.900 |
| Product length in | 13.500 |
| Product length mm | 342.900 |
| Product width in | 0.105 |
| Product width mm | 2.654 |
| Series | DBBS |
| Sub brand | Airflex |