Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416296
SET SCREW
416296
Where to buy
Export PDF
Tools
Add to comparison
416296
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
11.500
Product height mm
292.100
Product length in
11.500
Product length mm
292.100
Product width in
9.533
Product width mm
242.138