GUARD-BRAKE, 120DBBS
416299
Tools416299 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.880 |
| Product height mm | 250.952 |
| Product length in | 9.880 |
| Product length mm | 250.952 |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Series | DBBS |
| Sub brand | Airflex |