Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416300
CONE-DISC CENTERING, 120DBBS
416300
Where to buy
Export PDF
Tools
Add to comparison
416300
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.000
Product height mm
279.400
Product length in
11.000
Product length mm
279.400
Product width in
8.000
Product width mm
203.200
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex