Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Carbon Steel |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Series | DBBS |
| Sub brand | Airflex |