Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 11.000 | |
| Product height mm | 279.400 | |
| Product length in | 11.000 | |
| Product length mm | 279.400 | |
| Product width in | 8.000 | |
| Product width mm | 203.200 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |